X2014: Power connection for motor with brake
The following table provides information about this connection:
Function | ||
|---|---|---|
Inverter output for connecting motors with brake up to max. 1.5 kW |
Connection type | ||
|---|---|---|
Han® Q8/0, female, by HARTING (Current load max. 16 A, max. 12.5 A for UL) |
Connection diagram | ||
|---|---|---|
|
Assignment | ||
|---|---|---|
Contact | Function | |
1 | U | Motor connection, phase U |
2 | Res. | Reserved |
3 | W | Motor connection, phase W |
4 | 15 | Brake connection 15 |
5 | Res. | Reserved |
6 | 13 | Brake connection 13 |
7 | V | Motor connection, phase V |
8 | Res. | Reserved |
PE | PE | Protective earth connection |
Additional information

