Connection cable
The following table shows the cables available for this connection:
Connection cable | Conformity/part number | Length / installation type | Cable cross-section/operating voltage | ||
|---|---|---|---|---|---|
CE/UL: 28194454 | Variable
| 4 × 2.5 mm2 2 × 2.5 mm2 / AC 500 V | |||
Han® Q4/2 female |
| Han® Q4/2 male | |||
CE/UL: 28194500 | Variable
| 4 × 2.5 mm2 2 × 2.5 mm2 / AC 500 V | |||
Han® Q4/2 male | M23 | ||||
CE/UL: 28194497 | Variable
| 4 × 2.5 mm2 2 × 2.5 mm2 / AC 500 V | |||
Han® Q4/2 male |
| open | |||
CE/UL: 28194543 | Variable
| 4 × 2.5 mm2 2 × 2.5 mm2 / AC 500 V | |||
Han® Q4/2 male |
| S15-Power female | |||
CE/UL: 28194551 | Variable
| 4 × 2.5 mm2 2 × 2.5 mm2 / AC 500 V
| |||
Han® Q4/2 male |
| S15-Power female | |||
CE/UL: 28194578 | Variable
| 4 × 2.5 mm2 2 × 2.5 mm2 / AC 500 V | |||
Han® Q4/2 male |
| S15-Power female | |||
