X1515: DC 24 V backup voltage, input
The following table provides information about this connection:
Function |
|---|
Input DC 24 V backup voltage |
Connection type |
|---|
M12, 5‑pin, male, L‑coded, color: light gray (Screw and push-pull connector, IEC 61076-2-010) |
Connection diagram |
|---|
|
Assignment | ||
|---|---|---|
Contact | Function | |
1 | +24V/L1 | DC 24 V input/L1 (for backup mode) |
2 | Res. | Reserved |
3 | 0V24/N1 | 0V24 reference potential/N1 (for backup mode) |
4 | Res. | Reserved |
| FE | Functional earth |
Additional information



