X4233_2: Fieldbus/Ethernet interface, port 2

The following table provides information about this connection:

Function

Fieldbus/Ethernet interface, port 2

Connection type

M12, 4-pin, female, D‑coded, color: black

(Screw and push-pull connector, IEC 61076-2-010)

Connection diagram

Assignment

Contact

Function

1

TX+

Transmit line (+)

2

RX+

Receive line (+)

3

TX-

Transmit line (-)

4

RX-

Receive line (-)

INFORMATION

SEW-EURODRIVE does not offer prefabricated cables for this type of connector.

SEW-EURODRIVE recommends using industrial CAT 5e, 4-core Ethernet cables for this connection.