Process data
The following process output data (PO) and process input data (PI) are available for data exchange between the higher-level controller (PLC) and the CBG22A local keypad:
PO | Indirect control mode Control word | Function |
|---|---|---|
PO1 | Control word 1 (required) | Mode selection, display color, display brightness, diodes |
PO2 | Control word 2 (required) | Mode selection for transferring the character code, transfer of a character code |
PO3 | Control word 3 (optional) | Optional parallel transfer of a second character code |
PI | Indirect control mode Status word | Function |
|---|---|---|
PI1 | Status word [0] (required) | Mode, input status |
PI2 | Status word [1] (required) | Feedback that control word 2 has been transferred successfully |