X3224_1: Connection of external SSI encoder (encoder 2) to FEA31A SSI combi-box

The following table provides information about this connection:

Function

Connection for SSI encoder 2

Connection type

M23, insulator, P part 12-pin, female, +20°-coded

Connection diagram

Assignment

Contact

Function

1

CLK +, encoder 2

Clock line

2

CLK -, encoder 2

Negated clock line

3

res.

Reserved

4

res.

Reserved

5

res.

Reserved

6

res.

Reserved

7

Data-, encoder 2

Signal cable (-)

8

Data+, encoder 2

Signal cable (+)

9

GND

Reference potential

10

+24V

DC 24 V output

Total current load of DC 24 V encoder supply ≤ 400 mA

11

res.

Reserved

12

res.

Reserved