Description

With the decentralized FEA31A SSI combi-box, it is possible to connect 2 SSI distance encoders to MOVIPRO® technology with integrated CSA31A safety option. To do this, connect X3223 of the MOVIPRO® technology to X3225 of the FEA31A SSI combi-box. Only the prefabricated connection cable from SEW-EURODRIVE is permissible for this. The length of the connection cable can be configured from 0.5 m to 30 m.

  • Part number of the decentralized FEA31A SSI combi-box: 29676053
  • Part number of the connection cable with M23 plug connector: 28170598

The decentralized FEA31A SSI combi-box is designed with degree of protection IP54 and can be installed in the system.

[1]

X3225: Connection to X3223 of the MOVIPRO® technology only with connection cable 28170598

[2]

X3224_1: Connection for SSI encoder 2 via M23 plug connector

[3]

X3224_2: Connection for SSI encoder 3 via M23 plug connector

If the total current consumption of the two SSI encoders exceeds 500 mA, the SSI encoders must be connected to an external voltage supply.