Digital inputs
Digital inputs | ||
---|---|---|
Number of inputs | 8 – 12 | |
Input type | PLC-compatible according to EN 61131‑2 (digital inputs type 3) Cycle time: 1 ms Signal level: | |
DC +11 to +30 V | "1" = contact closed | |
DC -3 to +5 V | "0" = contact open | |
Sensor or actuator supply | DC 24 V according to EN 61131-2, external-voltage-proof and short-circuit proof | |
Permitted total current for internal or external supply | Max. 500 mA per M23 plug connector | |
Maximum cable length | 30 m |