External encoder
External encoder X3223 | ||
---|---|---|
Nominal output voltage | DC 24 V | |
Maximum output current | at DC 24 V: 500 mA | |
Permitted encoder types |
| |
Maximum input frequency | 250 kHz | |
Short-circuit protection of encoder supply | Yes, a permanent short circuit is not permitted. | |
Maximum cable length | 30 m |