Motor encoder
Motor encoder X3011 | |
---|---|
Nominal output voltage | DC 12 V |
Maximum output current | 500 mA per encoder output |
Permitted encoder types |
|
Maximum input frequency | 250 kHz |
Short-circuit protection of encoder supply | Yes, a permanent short circuit is not permitted. |
Maximum cable length | 30 m |