Technical data for the EtherCAT® interface
EtherCAT® interface | |
---|---|
Vendor ID | 59hex |
Product code | 12hex |
Product name | MOVI-C® MOVIPRO® |
Connection technology | M12 plug connector, RJ45 push-pull |
Supported baud rate | 100 MBd (full duplex) |
EtherCAT® services | CoE, FoE, VoE, Safety over EtherCAT® |
Application protocols | EtherCAT®, SEW application services |
Application profiles | – |
Permitted cable types | Category 5 and higher, class D according to IEC 11801 |
Maximum cable length | 100 m |
ESI file name | SEW_MOVI-C_MOVIPRO.xml |