Analog inputs

Analog inputs are available when using the I/O option /OAA.

Analog inputs

Number

2

Type

Differential, only voltage input

Range of values

0 to +10 V, -10 V to +10 V

Resolution

0 to +10 V (11 bit), -10 V to +10 V (12 bit)

Tolerance

±0.5%

Electric strength

DC -20 V to DC +20 V

Input resistance

≥ 10 kΩ