Sensor supply
Sensor supply F-SS0, F-SS1 | |
---|---|
Properties |
|
Rated current | 150 mA |
Inrush current (≤ 10 ms) | 300 mA |
Short-circuit protection | 1.2 A |
Internal voltage drop | < DC 1.3 V |
Pulsed voltage supply (if activated) |
|
Permitted cable length | 30 m per sensor |
Leakage current (F-SSx disabled) | < 0.1 mA |