Startup
You can find an overview of which motors you can start up with the CBG01A keypad in the Range of functions chapter. To start up other motors, use the CBG21A keypad or the MOVISUITE® engineering software.
If you have already performed a startup with a CBG21A keypad or the MOVISUITE® engineering software, access to the drive train with the keypad is blocked.
A universal motor data set with the same performance has already been preloaded in the factory. If better control performance is required or the connected motor deviates from the inverter power, the startup must be carried out and the motor data entered. In the individual steps, you make the following specifications in accordance with the nameplate of the connected motor.
7-segment display | Details | Unit / selection |
|---|---|---|
Drive train | – | |
Nominal motor voltage | V | |
Nominal motor current | A | |
Frequency | Hz | |
Power | kW | |
Power factor cos φ | – | |
Nominal motor speed | min-1 | |
Control mode |
| |
Brake | With brake, without brake | |
Motor temperature evaluation | TF, TH, no sensor |
INFORMATION

