Fixed setpoints – speed in min-1
This menu item allows you to specify the fixed speed setpoints. The number of possible fixed setpoints depends on the inverter. The input is made in the value range -36000 – 36000 in the system unit min-1 with reference to the motor shaft.
7-segment display | Parameters | Index |
|---|---|---|
Speed 1 DT1 | 8354.1 | |
Speed 2 DT1 | 8354.2 | |
Speed 3 DT1 | 8354.3 | |
Speed 4 DT1 | 8354.4 | |
Speed 5 DT1 | 8354.5 | |
Speed 6 DT1 | 8354.6 | |
Speed 1 DT2 | 8354.11 | |
Speed 2 DT2 | 8354.12 | |
Speed 3 DT2 | 8354.13 | |
Speed 4 DT2 | 8354.14 | |
Speed 5 DT2 | 8354.15 | |
Speed 6 DT2 | 8354.16 |
