Startup and function expansion with individual parameters

The basic functionality of the MOVIMOT® drive can be expanded by using individual parameters.

INFORMATION

Startup in "Expert" mode is only possible if:
  • No additional function is activated (DIP switch S2/5 - S2/8 is set to "OFF")
  • The Drive ID module is plugged in
  • And parameter P805 Startup mode = "Expert mode" is set.
  1. Perform startup in "Easy" mode.
  2. Connect the PC/laptop or the DBG keypad to the MOVIMOT® inverter.
  3. Connect the 24 V supply of the MOVIMOT® inverter.
  4. When using a PC/laptop, start MOVITOOLS® MotionStudio and integrate the MOVIMOT® inverter.
  5. Set parameter P805 Startup mode to "Expert".
  6. Specify the parameters which you want to change.
  7. Check whether these parameters depend on the mechanical control elements.
  8. Deactivate the respective control elements by adjusting the bit-coded selection box of parameter P102.
  9. Change the set parameters.
    • For information on parameter setting with the DBG keypad, refer to chapter Parameter mode.
  10. Check the functionality of the MOVIMOT® drive.
    Optimize the parameters if necessary.
  11. Disconnect the PC/laptop or the DBG keypad from the MOVIMOT® inverter.
  12. NOTICE! Loss of the specified degree of protection if the screw plugs on the f1 setpoint potentiometer and the X50 diagnostic interface are not installed or not installed correctly. Damage to the MOVIMOT® inverter.Reinstall the screw plug of the setpoint potentiometer with the seal.