Parameter 102
Deactivation of mechanical setting elements
Deactivate on this MOVIMOT® inverter. The factory-set value of the parameter is configured so that all mechanical setting elements are effective.
Bit | Meaning | INFORMATION | |
|---|---|---|---|
0 | Reserved | ||
1 | Deactivation of the | Bit not | DIP switches S1/1 – S1/4 active |
Bit set: | DIP switches S1/1 – S1/4 not active Setting the RS485 address, RS485 group address and control / setpoint source using parameters P810, P811 and P100 | ||
2 – 4 | Reserved | ||
5 | Deactivation of (motor protection) | Bit not | DIP switch S1/5 active |
Bit set: | DIP switch S1/5 not active: Switching the motor protection function on/off using the parameter P340. | ||
6 | Reserved | ||
7 | Deactivation of (PWM clock frequency) | Bit not | DIP switch S1/7 active |
Bit set: | DIP switch S1/7 not active Setting the PWM clock frequency using parameter P860 | ||
8 | Deactivation of (no-load damping) | Bit not | DIP switch S1/8 active |
Bit set: | DIP switch S1/8 not active Activation/deactivation of no-load damping using parameter P325 | ||
9 | Reserved | ||
10 | Deactivation of (brake release) | Bit not | DIP switch S2/2 active |
Bit set: | DIP switch S2/2 not active Activation / deactivation of brake release without drive enable using parameter P738 | ||
11 | Deactivation of (operating mode) | Bit not | DIP switch S2/3 active |
Bit set: | DIP switch S2/3 not active Selection of operating mode using parameter P700 | ||
12 | Deactivation of (speed monitoring) | Bit not | DIP switch S2/4 active |
Bit set: | DIP switch S2/4 not active Activation / deactivation of speed monitoring using parameter P500 | ||
13 | Deactivating the | Bit not | Setpoint potentiometer f1 active |
Bit set: | Setpoint potentiometer f1 not active Setting the setpoint and the maximum speed using parameter P160 and P302 | ||
14 | Deactivation of switch f2 | Bit not | Switch f2 active |
Bit set: | Switch f2 not active Setting the setpoint and the minimum speed using parameter P161 and P301 | ||
15 | Deactivation of switch t1 | Bit not | Switch t1 active Acceleration ramp time = deceleration ramp time |
Bit set: | Switch t1 not active Setting the ramp times using parameters P130 and P131 | ||