Example

Fine adjustment of setpoint f2 using MOVITOOLS® MotionStudio

  1. Perform "Easy" startup using switch f2 for rough adjustment, e.g. setting 5 (25 Hz = 750 min-1).
  2. Connect the PC/laptop to the MOVIMOT® inverter.
  3. Connect the 24 V supply of the MOVIMOT® inverter.
  4. Start MOVITOOLS® MotionStudio.
  5. Create a project and a network.
  6. Configure the communication channel on the PC/laptop.
  7. Perform an online scan.
  8. Open the context menu by clicking the right mouse button and select the menu item "Startup" > "Parameter tree".
  9. Set parameter P805 Startup mode to "Expert".
  10. Open the "Setpoint preselection" folder [1].
    Deactivate switch f2 by setting the check box of parameter P102 Deactivating mechanical controls [2] (parameter P102:14 = "1" => P102 = "0100 0000 0000 0000").
  11. Open the "Setpoints" folder [2].
    Adjust parameter P161 setpoint n_f2 [1] until the application runs optimally,
    e.g. parameter P161 = 855 min-1 (= 28.5 Hz)
  12. Disconnect the PC/laptop from the MOVIMOT® inverter.
  13. NOTICE! Loss of the specified degree of protection if the screw plugs on the f1 setpoint potentiometer and the X50 diagnostic interface are not installed or not installed correctly. Damage to the MOVIMOT® inverter.Reinstall the screw plug of the setpoint potentiometer with the seal.