PC/laptop connection

MOVIMOT® drives are equipped with an X50 diagnostic interface (RJ10 connector) for startup, parameterization and service.

The diagnostic interface [1] is located underneath the screw plug on top of the MOVIMOT® inverter.

Before inserting the connector into the diagnostic interface, unscrew the screw plug.

CAUTION! The ensured degree of protection will be lost if the screw plug of the X50 diagnostic interface is not installed. Damage to the MOVIMOT® drive. If no screw plug is screwed into the diagnostic interface, you must ensure that no moisture and dust can penetrate the MOVIMOT® drive.

WARNING! Risk of burns due to hot surfaces of the MOVIMOT® drive (in particular the heat sink). Severe injury. Wait for the MOVIMOT® drive to cool down sufficiently before touching it.

The diagnostic interface is connected to a commercially available PC/laptop with one of the following interface adapters [2] with a USB interface

[1]

Diagnostic interface

[2]

Interface adapter

Scope of delivery:

  • Interface adapter
  • Cables with RJ10 connector
  • USB interface cable

The following interface adapters are available:

Designation

Part number

USM21A

28231449

USB11A

08248311