Motor series with associated operating modes
The following table shows a variety of single-speed AC motors that can also be operated on frequency inverters and/or are explicitly designed for frequency inverter option (FI operation). With regard to brakemotors, make sure that sufficient cooling of the brakes can be ensured, especially in the lower speed range during project planning.
Motor | Approvals | Number of poles / | Nameplate data | Nameplate data for FI operation |
|---|---|---|---|---|
DRS.. | e.g. IEC or combined approvals | 4 | Line operation | without |
e.g. UR or combined approvals | 4 | Line operation | CT setting range | |
e.g. IEC or combined approvals | 4 | FI operation | CT setting range | |
DRE..J |
| 4 | Line operation and | Supplemental |
DRM.. |
| 8, 12 | Line operation | without |
DRL.. | IEC, UR, CSA | 1200, 1700, 2100, 3000 | FI operation | without |
EDRS.. | ATEX | 4 | Line nameplate | Supplemental |
IECEx | 4 | Line nameplate | Supplemental | |
HazLoc-NA® | 4 | Line nameplate | CT setting range | |
DR2C..A | e.g. IEC or combined approvals | 2000, 3000 | FI operation, | without |
DR2C..U | e.g. IEC or combined approvals | 1500, 1800, 3000 | FI operation | without |