X22: Relay output

Specification

Quantity

1

Current-carrying capacity of relay contacts

Umax = DC 30 V, Imax = DC 0.8 A

Maximum output current
Auxiliary voltage output X22:4

50 mA

X22:1 – X22:3

Common relay contact X22:1:DO01-C
NO contact X22:2:DO01-NO
NC contact X22:3:DO01-NC
Selection option, see parameter menu

Connection contacts

Plug connector

Maximum cable length

30 m