General information
Safety notes
Product description
Technical data
Project planning of the device
Project planning for functional safety
Prefabricated cables
Device structure
Mechanical installation
Electrical installation
Startup
Operation
Service
Inspection and maintenance
Appendix
Address list
General information
loading...
Safety notes
loading...
Product description
loading...
Technical data
Markings
General technical data
Environmental conditions
Technical data of the basic unit MDX9.A-.. 3 × AC 380 – 500 V
Technical data of the basic unit MDX9.A-.. 3 × AC 200 – 240 V
Electronics data MDX9.A-..
Electronics data – safety sub-function
CIO21A and CID21A input/output cards
CES11A multi-encoder card
CFE21A fieldbus card for EtherNet/IP™ and Modbus TCP
CFL21A fieldbus card for POWERLINK
CFN21A fieldbus card for PROFINET
CFP21A fieldbus card for PROFIBUS
CS..A safety options
Technical data – functional safety
CMM11A or CMM21A memory module
CBG11A keypad
CBG21A keypad
CBG22A keypad
Door mounting frame COG11A
USM21A interface adapter
BW.../BW...-T braking resistors
NF.. line filter
ND.. line chokes
HF.. output filters
HD.. output chokes
ZD.. DC link choke
Standard accessories
Connector
Dimension drawings
Markings
loading...
Environmental conditions
loading...
Technical data of the basic unit MDX9.A-.. 3 × AC 380 – 500 V
loading...
Technical data of the basic unit MDX9.A-.. 3 × AC 200 – 240 V
loading...
Electronics data MDX9.A-..
X5: Input DC 24 V voltage supply
X20: Digital inputs
X21: Digital outputs
X22: Relay output
X10: Brake control
X10: Sensor input for temperature evaluation of the motor
X15: Encoder interface
X16: MOVILINK® DDI interface
X30: Module/system bus connection
CIO21A and CID21A input/output cards
loading...
CES11A multi-encoder card
loading...
CFE21A fieldbus card for EtherNet/IP™ and Modbus TCP
loading...
CFL21A fieldbus card for POWERLINK
loading...
CFN21A fieldbus card for PROFINET
loading...
CFP21A fieldbus card for PROFIBUS
loading...
CS..A safety options
loading...
Technical data – functional safety
loading...
CBG11A keypad
loading...
CBG21A keypad
loading...
CBG22A keypad
loading...
BW.../BW...-T braking resistors
loading...
NF.. line filter
loading...
ND.. line chokes
loading...
HF.. output filters
loading...
HD.. output chokes
loading...
ZD.. DC link choke
loading...
Dimension drawings
loading...
Project planning of the device
loading...
Project planning for functional safety
loading...
Prefabricated cables
loading...
Device structure
loading...
Mechanical installation
loading...
Electrical installation
loading...
Startup
loading...
Operation
loading...
Service
loading...
Appendix
loading...
X30: Module/system bus connection
Specification
Quantity
2
Connection
RJ45 socket
❮
❯
MOVIDRIVE® technology
Language
Deutsch
English
Brasileiro
Español
汉语
Français
SEW-EURODRIVE
Home
Technical data
Electronics data MDX9.A-..
X30: Module/system bus connection