Electronics data – safety sub-function
The table below shows the technical data for the inverter relating to the integrated safety technology.
The safe digital inputs comply with type 3 according to IEC 61131‑2.
Reference potential for F_STO_P1 and F_STO_P2 is STO_M (contact at terminal X6:2).
| Terminal designation | General electronics data | |||
---|---|---|---|---|---|
Safety contact STO | X6 | ||||
Electrical data of inputs F_STO_P1, F_STO_P2 |
| Minimum | Typical | Maximum | |
Input voltage range | X6:1 and X6:3 | DC -3 V | DC 24 V | DC 30 V | |
Input capacitance against STO_M |
| – | 300 pF | 500 pF | |
Input capacitance against GND |
| – | 300 pF | 500 pF | |
Power consumption at DC 24 V: | F_STO_P1 |
| – | 150 mW | 200 mW |
F_STO_P2 |
| – | 150 mW | 200 mW | |
SumEach drive unit always requires a power consumption of 300 mW. |
| – | 300 mW | 400 mW | |
Input voltage for ON state (STO) |
| DC 11 V | – | – | |
Input voltage for OFF state (STO) |
| – | – | DC 5 V | |
Permitted leakage current of the external safety controller |
| – | – | 1 mA | |
Connection contacts |
| Plug connector - 1 conductor: 0.25 – 1.5 mm2 - 2 conductors: 0.25 – 0.5 mm2 (Twin conductor end sleeve) | |||
Cable length | Max. 30 m |