X21: Digital outputs
If inductive loads are connected to digital outputs, you must install an external protective element (freewheeling diode).
Specification | |
---|---|
Quantity | 4 |
Design | Type 2 according to IEC 61131-2 |
Cycle time | 1 ms |
Response time | 175 ms plus cycle time |
Maximum output current | 50 mA |
Short-circuit protection | Yes |
X21:2 – X21:5 | DO00 – DO03: Selection option, see parameter menu |
Connection contacts | |
Maximum cable length | 30 m |