X20: Digital inputs

Specification

Quantity

MDX9.A-....-5.3-4-S00: 6
MDX9.A-....-5.3-4-T..: 8 (number independent of the technology activation level)

Design

Types 1 and 3 according to IEC 61131-2

Cycle time

1 ms

Response time

100 μs plus cycle time

Current consumption

3 mA at 30 V

Maximum output current 24 V
Auxiliary voltage output X21:1

50 mA

MDX9.A-....-5.3-4-S00: 1 – 6

MDX9.A-....-5.3-4-T..: 1 – 8

DI00: "Output stage enable" permanently assigned

DI01 – DI05/07: Selection option, see parameter menu

All inputs are suitable for touchprobe functionality, latency < 100 μs, maximum 2 touchprobe inputs simultaneously.

DI04, DI05: HTL low-resolution encoder connection

DI04: Counting input

Connection contacts

Plug connector

Maximum cable length

30 m