X10: Brake control
Specification | |
---|---|
Quantity | 1 |
Output voltage | Depending on external DC 24 V voltage supply |
Current-carrying capacity | 150 mA, 3.6 W (no inductive loads) |
Connection contacts | |
Maximum cable length between inverter and brake control | 30 m |
Specification | |
---|---|
Quantity | 1 |
Output voltage | Depending on external DC 24 V voltage supply |
Current-carrying capacity | 150 mA, 3.6 W (no inductive loads) |
Connection contacts | |
Maximum cable length between inverter and brake control | 30 m |