MultiAxisController control function
Parameter name | Description |
---|---|
Operating mode setting | |
Balancing priority |
|
Index: 50011.11 | |
IEC name: Controller.MAC.Config.ePriority |
Depending on the selected operating mode, additional configuration options are available.
Balancing priority: "Torque" or "User-defined speed correction values with diagnostics"
Parameter name | Description |
---|---|
Operating mode setting | |
P gain
| Factor for increasing torque balancing Default value: 100% |
Index: 50011.15 | |
IEC name: Controller.MAC.Config.TorqueLeveling.lrScaleFactor | |
Slip limiter | Enable anti-slip control.
|
Index: 50011.12 | |
IEC name: Controller.MAC.Config.TorqueLeveling.xSlipVelLimiterON | |
Maximum slip speed | Speed limitation for the slip limiter (in user units) This option is shown when the slip limiter is activated. Default value: 5% of the "Speed" application limit |
Index: 50011.13 | |
IEC name: Controller.MAC.Config.TorqueLeveling.lrSlipVelMaxMin | |
Advanced settings | |
Time constant
INFORMATION: Only visible in expert mode. | Time constant of the balance controller Calculation: 1/P gain2 |
Index: 50011.14 | |
IEC name: Controller.MAC.Config.TorqueLeveling.lrTimeConstant | |
Torque ratios | |
Ratio between the torque of one axis group member and the torque of the remaining axis group members. The number of setting boxes displayed depends on the number of subordinate axis group members. | |
Index: 50011.1-4 | |
IEC name: Controller.Config.TorqueRelation.lrAGMember1-4 | |
Torque between axis group members | |
Torque difference (preload) between the respective axis group members in [%/nominal motor torque]. The number of setting boxes displayed depends on the number of subordinate axis group members. | |
Index: 50011.5-8 | |
IEC name: Controller.Config.TorqueBetween.lrAGMember1_2 Controller.Config.TorqueBetween.lrAGMember2_3 Controller.Config.TorqueBetween.lrAGMember3_4 Controller.Config.TorqueBetween.lrAGMember4_1 |
Balancing priority: "Skew with/without overload guard" or "User-defined skew error"
Parameter name | Description |
---|---|
Operating mode setting | |
Allow skew balancing INFORMATION: Only visible in the "Skew with/without overload guard" operating mode. |
|
Index: 50011.25 | |
IEC name: Controller.MAC.Config.SkewLeveling.eEnableSkewing | |
P gain | Factor for increasing skew balancing |
Index: 50011.18 | |
IEC name: Controller.MAC.Config.SkewLeveling.lrPGain | |
Encoder source of skew balancing INFORMATION: Only visible in the "Skew with/without overload guard" operating mode. |
|
Index: 50011.16 | |
IEC name: Controller.MAC.Config.SkewLeveling.eEncSelector | |
Speed source for calculating the overload guard INFORMATION: Only visible in expert mode and in the "Skew with overload guard" operating mode. SEW‑EURODRIVE recommends the "Motor encoder" setting if there is a positive connection, otherwise a variant with an external encoder. |
|
Index: 50011.17 | |
IEC name: Controller.MAC.Config.SkewLeveling.eOverloadGuard_EncSelector | |
Limit speed and limit deceleration for skew balancing | Limit the speed and deceleration of the "Skew priority" operating mode (lrSkewMaxMin and lrAccDecSkewMaxMin)
|
Index: 50011.19 | |
IEC name: Controller.MAC.Config.SkewLeveling.xVelDecLimiterON | |
Limit acceleration for skew balancing | Activation of limit acceleration of skew balancing
|
Index: 50011.20 | |
IEC name: Controller.MAC.Config.SkewLeveling.xAccLimiterON | |
Maximum balancing acceleration/deceleration | Acceleration or deceleration limitation for skew balancing (in user units) Default value: 10% of the "Acceleration/deceleration" application limit |
Index: 50011.21 | |
IEC name: Controller.MAC.Config.SkewLeveling.lrAccDecMaxMin | |
Maximum balancing speed | Speed limitation for skew balancing (in user units) Default value: 10% of the "Speed" application limit |
Index: 50011.22 | |
IEC name: Controller.MAC.Config.SkewLeveling.lrVelMaxMin |