Controller
Code | Meaning | Measure |
---|---|---|
16#7801 | Lag error outside the lag error window. |
|
16#7803 | Encoder position not valid. Check the external encoder. |
|
16#780A | Skew error outside the skew error window. |
|
16#780B | "Encoder 2 referenced" must be selected for bit 13 in status word 1. |
|
16#780C | Wrong actual position source selected. The actual position source must be set to encoder 1 for inverter "XYZ". |
|
16#780D | External encoder activated on a double axis. Associated group member: X |
|
16#780E | No external encoder considered. |
|
16#780F | Combined encoder evaluation was not activated. |
|
16#7811 | Too many axis group members were declared as belonging to the same group. |
|
16#7813 | Not enough external encoders were considered. |
|
16#7817 | The torque ratios of all members are 0. |
|
16#7818 | The lifting axis setpoint position for anti-sway control is not initialized in the lifting axis. | Use enable signals to release lifting axis once after starting the MOVI-C® CONTROLLER. |
16#7882 | Access request not successful. Deactivate access of the subordinate group member. |
|
16#7885 | Readjustment can only be used for a reference travel type with limit switches. |
|
16#7886 | Readjustment can only be used with 2 members. |
|
16#788A | License missing for "MOVIKIT® MultiAxisController add-on Cascading". Please purchase the missing license or activate the add-on in MOVISUITE® under "Functions used". |
|
16#788B | License missing for "MOVIKIT® MultiAxisController add-on FourAxes". Please purchase the missing license or activate the add-on in MOVISUITE® under "Functions used". |
|
16#788C | License missing for the "TorqueSkewing" operating mode. Please purchase the missing license or activate it in MOVISUITE® under "Functions used". |
|
16#788D | Wrong operating mode selected in MOVISUITE® for the MultiAxisController. Check the operating mode and control functions set under "Functions used". |
|
16#788E | Timeout in parameter channel in the step: "E_ParameterState" |
|
16#788F | All group members must be activated for referencing. Associated group member: X |
|
16#7891 | Limit switches swapped during referencing. |
|
16#7892 | Safety period for readjustment exceeded. |
|
16#7893 | Safety distance for readjustment exceeded. |
|
16#7894 | Home position outside DINT range of values. |
|
16#7895 | "Deactivated" reference travel type not supported |
|
16#7896 | Axis group operation interrupted. The member has exited the "Interpolated speed control" drive function. | Check following triggers by the inverter:
|
16#7897 | No external encoder or low-resolution EtherCAT® encoder available for "Absolute position of encoder" reference travel type. |
|
16#7898 | Inadequate number of external encoders or low-resolution EtherCAT® encoders for "Absolute position of encoder" reference travel type. |
|
16#7899 | Axis group operation interrupted by FCB 01. The axis group member has exited the "Interpolated speed control" drive function. | Check following triggers by the inverter:
|
16#7A40 | Positive limit switch of inverter configured. |
|
16#7A41 | Negative limit switch of inverter configured. |
|
16#7A42 | Positive limit switch hit. |
|
16#7A43 | Negative limit switch hit. |
|
16#7A48 | Limit switches swapped. |
|
16#7A49 | Both limit switches actuated. |
|