Operating modes

INFORMATION

The modulo operating modes can be used only if a cycle limit is set in the "Limit values" configuration menu of the inverter.

INFORMATION

The drive is stopped when switching to another operating mode. It is not possible to switch to another operating mode on the fly.

Operating mode

Dec.

Description

Jog mode

100

Position-controlled jogging (FCB 06)

101

Speed-controlled jogging (FCB 06)

Velocity control

200

Speed control (FCB 06)

Referencing mode

INFORMATION: If a variable reference offset has been specified once via operating mode 301, the last value transferred is also adopted as the reference offset in operating mode 300 until the next restart of the MOVI-C® CONTROLLER. Therefore, use either operating mode 300 or 301.

300

Reference travel – offset via parameter

301

Reference travel – variable offset

Positioning mode

400

Absolute position control (FCB 06)

401

Relative position control (FCB 06)

402

Modulo position control – positive (FCB 06)

403

Modulo position control – negative (FCB 06)

404

Modulo position control – short distance (FCB 06)

 

The following chapters provide a cycle diagram for each operating mode to help you better understand the operating principle. They also provide a process sequence with a description of the signals to be set and of the signal states.