Optimization monitor

The optimization motor is used for the operation of the software module in manual mode and for the optimization of the control technology. It can be activated via the configuration of the software module in MOVISUITE® in the "Basic settings" configuration menu under "Used tools". By activating this, the optimization monitor is added to the IEC project via the code generation and can then be found in the IEC project under the application with the following name: "OptMonitor_%Name%" ("%Name%" is replaced by the assigned name of the software node)

WARNING

Unexpected system behavior if the communication between PC and MOVI‑C® CONTROLLER is interrupted because the specified setpoints continue to take effect until the connection to the IEC Editor is interrupted automatically and the IEC Editor is logged off.
Death, severe injuries or damage to property
  • In control mode, make sure that the drive can be stopped at any time by means of emergency off measures.

[1]

Selection of control or monitor mode

  • Control (control mode) – Operate the software independently of the application program or the control of a higher-level controller.
  • Monitor (monitor mode) – View current control/status information. There is no intervention in the application program or the control of the higher-level controller.

[2]

General control/status signals

General status information such as the actual position or the actual torque or even control signals such as the enable signals

[3]

Configuration of the various travel options

Referencing, speed input, absolute positioning, load cycling

[4]

Optimization functions

Functions for the optimization of the software module in control mode. Here it is possible to adjust both the control technology of the software module as well as that of the inverter.