Scaling
Parameter name | Value |
---|---|
Extended drive train data | |
Gear unit ratio | Total gear unit ratio of the configured gear unit and the additional transmission |
Index: 50010.20 | |
IEC name: _fbController._stConfig.stConfigDriveTrain.lrGearRatio | |
Effective radius | Radius of a theoretically configured drive wheel for reducing the drive train in [m] |
Index: 50010.21 | |
IEC name: _fbController._stConfig.stConfigDriveTrain.lrRadius_Pulley | |
Inverter scaling | |
Displays numerator, denominator, number of decimal places, as well as the unit for position, speed, and acceleration. | |
Index: 8554.1-4 (position), 8557.1-4 (speed), 8560.1-4 (acceleration) | |
IEC name: - | |
Recommended resolution | |
Displays the recommended number of decimal places for position, speed, and acceleration. | |
Index: - | |
IEC name: - |