DIP switch S1/6

Lower motor power rating

  • When activated, the DIP switch S1/6 allows the MOVIMOT® inverter to be assigned to a motor with a lower motor power rating. The nominal device power remains unchanged.
  • When using a motor with a lower power rating, the MOVIMOT® inverter is a power level higher from the motor's perspective. The overload capacity of the drive may be increased as a result. For a short time, a larger current can be impressed, which results in higher torques.
  • The aim of the DIP switch S1/6 is to achieve short-term utilization of the motor's peak torque. The current limit of the respective device is always the same regardless of the switch position. The motor protection function is adjusted depending on the switch position.
  • Stall protection for the motor is not possible in this operating mode at S1/6 = "ON".
  • The necessary setting for the DIP switch S1/6 depends on the motor type and therefore also on the drive ID module in the MOVIMOT® inverter.
  • First check the drive ID module type in the MOVIMOT® inverter. Set the DIP switch S1/6 according to the following table.