Motor with operating point 400 V/50 Hz and LSPM technology
Applies to MOVIMOT® with the following drive ID module:
Drive ID module | Motor | |||
|---|---|---|---|---|
Identification | Identification color | Part number | Line voltage | Line frequency |
DRU...J/400/50 | Gray | 28203194 | 230/400 | 50 |
Setting of DIP switch S1/6:
Power | Motor type | MOVIMOT® MM..D-503-00 inverter | |||
|---|---|---|---|---|---|
Motor in | Motor in | ||||
kW | S1/6 = OFF | S1/6 = ON | S1/6 = OFF | S1/6 = ON | |
0.25 | DRU71SJ/.. | – | MM03D.. | MM03D.. | MM05D.. |
0.37 | DRU71MJ4/.. | MM03D.. | MM05D.. | MM05D.. | MM07D.. |
0.55 | DRU80SJ4/.. | MM05D.. | MM07D.. | MM07D.. | MM11D.. |
0.75 | DRU80MJ4/.. | MM07D.. | MM11D.. | MM11D.. | MM15D.. |
1.1 | DRU90MJ4/.. | MM11D.. | MM15D.. | MM15D.. | MM22D.. |
1.5 | DRU90LJ4/.. | MM15D.. | MM22D.. | MM22D.. | MM30D.. |
2.2 | DRU100MJ4/.. | MM22D.. | MM30D.. | MM30D.. | MM40D.. |
3.0 | DRU100LJ4/.. | MM30D.. | MM40D.. | MM40D.. | – |