Motor with operating point 380 V/60 Hz (ABNT regulation for Brazil)
Applies to MOVIMOT® with the following drive ID modules:
Drive ID module | Motor | |||
|---|---|---|---|---|
Identification | Identification color | Part number | Line voltage | Line frequency |
DRS/DRE/380/60 | Red | 18234933 | 220/380 | 60 |
DRN/380/60 | Red/white striped | 28240227 | 220/380 | 60 |
Setting of DIP switch S1/6:
Power | Motor type | MOVIMOT® MM..D-503-00 inverter | |||
|---|---|---|---|---|---|
Motor in | Motor in | ||||
kW | S1/6 = OFF | S1/6 = ON | S1/6 = OFF | S1/6 = ON | |
0.25 | DRN71MS4/.. | – | MM03D.. | MM03D.. | MM05D.. |
0.37 | DRS71S4/.. DRN71M4/.. | MM03D.. | MM05D.. | MM05D.. | MM07D.. |
0.55 | DRS71M4/.. DRN80MK4/.. | MM05D.. | MM07D.. | MM07D.. | MM11D.. |
0.75 | DRE80S4/.. DRN80M4/.. | MM07D.. | MM11D.. | MM11D.. | MM15D.. |
1.1 | DRE80M4/.. DRN90S4/.. | MM11D.. | MM15D.. | MM15D.. | MM22D.. |
1.5 | DRE90M4/.. DRN90L4/.. | MM15D.. | MM22D.. | MM22D.. | MM30D.. |
2.2 | DRE90L4/.. DRN100LM4/.. | MM22D.. | MM30D.. | MM30D.. | MM40D.. |
3.0 | DRE100M4/.. DRN100L4/.. | MM30D.. | MM40D.. | MM40D.. | – |
4.0 | DRE100L4/.. DRN100L4/.. | MM40D.. | – | – | – |