Motor with 50/60 Hz voltage range
Applies to MOVIMOT® with the following drive ID modules:
Drive ID module | Motor | |||
|---|---|---|---|---|
Identification | Identification color | Part number | Line voltage V | Line frequency Hz |
DRS/DRE/50/60 | Violet | 18214444 | 220 – 240/ | 50 |
380 – 415 | ||||
254 – 277/ | 60 | |||
440 – 480 | ||||
DRS/DRN/50/60 | Pastel green | 28241827 | 220 – 230/ | 50 |
380 – 400 | ||||
266/460 | 60 | |||
DRN/50/60 | Violet/white striped | 28249747 | 220 – 230/ | 50 |
380 – 400 | ||||
266/460 | 60 | |||
Setting of DIP switch S1/6:
Power rating | Motor type | MOVIMOT® MM..D-503-00 inverter | |||
|---|---|---|---|---|---|
kW | Motor in | Motor in | |||
S1/6 = OFF | S1/6 = ON | S1/6 = OFF | S1/6 = ON | ||
0.25 | DR63L4/.. DRN71MS4/.. | – | MM03D.. | MM03D.. | MM05D.. |
0.37 | DRS71S4/.. DRN71M4/.. | MM03D.. | MM05D.. | MM05D.. | MM07D.. |
0.55 | DRS71M4/.. DRN80MK4/.. | MM05D.. | MM07D.. | MM07D.. | MM11D.. |
0.75 | DRE80M4/.. DRN80M4/.. | MM07D.. | MM11D.. | MM11D.. | MM15D.. |
1.1 | DRE90M4/.. DRN90S4/.. | MM11D.. | MM15D.. | MM15D.. | MM22D.. |
1.5 | DRE90L4/.. DRN90L4/.. | MM15D.. | MM22D.. | MM22D.. | MM30D.. |
2.2 | DRE100L4/.. DRN100LM4/.. | MM22D.. | MM30D.. | MM30D.. | MM40D.. |
3.0 | DRE100LC4/.. DRN100L4/.. | MM30D.. | MM40D.. | MM40D.. | – |
4.0 | DRE132S4/.. DRN112M4/.. | MM40D.. | – | – | – |