Motor with operating point 460 V/60 Hz
Applies to MOVIMOT® with the following drive ID modules:
Drive ID module | Motor | |||
|---|---|---|---|---|
Identification | Identification color | Part number | Line voltage | Line frequency |
DR2S/460/60 | Yellow/white striped | 28249739 | 266/460 | 60 |
DRS/460/60 | Yellow | 18214401 | 266/460 | 60 |
DRE/460/60 | Green | 18214428 | 266/460 | 60 |
DRP/266/460 | Beige | 18217915 | 266/460 | 60 |
DRN/460/60 | Blue/white striped | 28241819 | 266/460 | 60 |
DRU/460/60 | Light brown/white striped | 28312406 | 266/460 | 60 |
Setting of DIP switch S1/6:
Power | Motor type | MOVIMOT® MM..D-503-00 inverter | |||
|---|---|---|---|---|---|
| Motor in | Motor in | |||
kW |
| S1/6 = OFF | S1/6 = ON | S1/6 = OFF | S1/6 = ON |
0.25 | DR2S63M4/.. DRN71MS4/.. | – | MM03D.. | MM03D.. | MM05D.. |
0.37 | DR2S71MS4/.. DRS71S4/.. DRN71M4/.. | MM03D.. | MM05D.. | MM05D.. | MM07D.. |
0.55 | DR2S71M4/.. DRS71M4/.. DRN80MK4/.. | MM05D.. | MM07D.. | MM07D.. | MM11D.. |
0.75 | DR2S80MK4/.. DRS80S4/.. DRE80M4/.. DRP90M4/.. DRN80M4/.. DRU90S4/.. | MM07D.. | MM11D.. | MM11D.. | MM15D.. |
1.1 | DR2S80M4/.. DRS80M4/.. DRE90M4/.. DRP90L4/.. DRN90S4/.. DRU90L4/.. | MM11D.. | MM15D.. | MM15D.. | MM22D.. |
1.5 | DR2S90S4/.. DRS90M4/.. DRE90L4/.. DRP90L4/.. DRN90L4/.. DRU100LS4/.. | MM15D.. | MM22D.. | MM22D.. | MM30D.. |
2.2 | DR2S90L4/.. DRS90L4/.. DRE100L4/.. DRP112M4/.. DRN100L4/.. DRU112MR4/.. | MM22D.. | MM30D.. | MM30D.. | MM40D.. |
3.0 | DRU112M4/.. | MM30D.. | MM40D.. | – | – |
3.7 | DR2S100LS4/.. DRS100M4/.. DRE100LC4/.. DRP132S4/.. DRN100L4/.. | MM30D.. | MM40D.. | – | – |
4.0 | DR2S100L4/.. DRS100LC4/.. DRE132S4/.. DRN112M4/.. DRU132S4/.. | MM40D.. | – | – | – |