Motor with operating point 400 V/50 Hz
Applies to MOVIMOT® with the following drive ID modules:
Drive ID module | Motor | |||
|---|---|---|---|---|
Identification | Identification color | Part number | Line voltage | Line frequency |
DR2S/400/50 | Light gray/white striped | 28249720 | 230/400 | 50 |
DRS/400/50 | White | 18214371 | 230/400 | 50 |
DRE/400/50 | Orange | 18214398 | 230/400 | 50 |
DRP/230/400 | Brown | 18217907 | 230/400 | 50 |
DRN/400/50 | Light blue | 28222040 | 230/400 | 50 |
DRU/400/50 | Dark brown/ | 28291646 | 230/400 | 50 |
Setting of DIP switch S1/6:
Power | Motor type | MOVIMOT® MM..D-503-00 inverter | |||
|---|---|---|---|---|---|
| Motor in | Motor in | |||
kW |
| S1/6 = OFF | S1/6 = ON | S1/6 = OFF | S1/6 = ON |
0.25 | DR2S63M4/.. DR63L4/.. DRE80S4/.. DRN71MS4 | – | MM03D.. | MM03D.. | MM05D.. |
0.37 | DR2S71MS4/.. DRS71S4/.. DRE80S4/.. DRN71M4 | MM03D.. | MM05D.. | MM05D.. | MM07D.. |
0.55 | DR2S71M4/.. DRS71M4/.. DRE80M4/.. DRN80MK4 | MM05D.. | MM07D.. | MM07D.. | MM11D.. |
0.75 | DR2S80MK4/.. DRS80S4/.. DRE80M4/.. DRP90M4/.. DRN80M4/.. DRU90S4/.. | MM07D.. | MM11D.. | MM11D.. | MM15D.. |
1.1 | DR2S80M4/.. DRS80M4/.. DRE90M4/.. DRP90L4/.. DRN90S4/.. DRU100LSR4/.. | MM11D.. | MM15D.. | MM15D.. | MM22D.. |
1.5 | DR2S90S4/.. DRS90M4/.. DRE90L4/.. DRP100M4/.. DRN90L4/.. DRU100LS4/.. | MM15D.. | MM22D.. | MM22D.. | MM30D.. |
2.2 | DR2S90L4/.. DRS90L4/.. DRE100M4/.. DRP100L4/.. DRN100LS4/.. DRU100L4/.. | MM22D.. | MM30D.. | MM30D.. | MM40D.. |
3.0 | DR2S100LS4/.. DRS100M4/.. DRE100LC4/.. DRP112M4/.. DRN100L4/.. DRU112M4/.. | MM30D.. | MM40D.. | MM40D.. | – |
4.0 | DR2S100L4/.. DRS100LC4/.. DRE132S4/.. DRN112M4/.. DRU132S4/.. | MM40D.. | – | – | – |