Connector positions of the MOVIONE® drive unit

The following figure shows possible connector positions:

 

Connector

Designation

Function

X1217

AC 400 V device supply + 24 V backup voltage (IN)

X2328

AC 400 V device supply + 24 V backup voltage (OUT)

X5700The M12 connector has a push-pull mechanism.

Safe digital input F-DI00/
Digital inputs DI01, DI02

X5133The M12 connector has a push-pull mechanism.

Digital inputs/outputs DIO01, DIO02

X4233_1The M12 connector has a push-pull mechanism.

Fieldbus/Ethernet interface, port 1

X4233_2The M12 connector has a push-pull mechanism.

Fieldbus/Ethernet interface, port 2

X1515The M12 connector has a push-pull mechanism.

DC 24 V backup voltage connection

X31

Engineering interface

(underneath the screw plug)