Configuring the monitoring function

The following setting options are available for configuring the "Brake control" monitoring function. The default settings are shown in bold.
No. | Settings | Description | |
---|---|---|---|
[1] | Evaluate "SBC" signal |
Information: When using the SBC safety sub-function of the CS..A safety option, the "Evaluate 'SBC' signal" radio button is to be set to "On" so that the monitoring functions correctly. | |
Index: 8462.21, Bit 0 |
| ||
[2] | Brake control 1/safe brake module 1 | ||
Brake control 1 – type |
| ||
Index: 8462.2 |
| ||
Brake control 1 – switching delay |
Setting of the response time between the DB00/SBC signal of the brake control and the STATUS signal of the SBM. After this, the monitoring function is active. | ||
Index: 8462.3 | Value = 50 – 500 ms | ||
Brake control 1 – fault response status |
| ||
Index: 8462.4 |
| ||
Brake control 1 – fault response switching frequency |
| ||
Index: 8462.5 |
| ||
Brake control 1 – status |
| ||
Index: 8462.20, Bit 0 |
| ||
[3] | Brake control 2/safe brake module 2 | ||
Brake control 2 – type |
| ||
Index: 8462.12 |
| ||
Brake control 2 – switching delay |
Setting of the response time between the DB00/SBC signal of the brake control and the STATUS signal of the SBM. After this, the monitoring function is active. | ||
Index: 8462.13 | Value = 50 – 500 ms | ||
Brake control 2 – fault response status |
| ||
Index: 8462.14 |
| ||
Brake control 2 – fault response switching frequency |
| ||
Index: 8462.15 |
| ||
Brake control 2 – status |
| ||
Index: 8462.20, Bit 1 |
|