Return codes of the application
Display | Meaning | Action/comment |
|---|---|---|
A01.00 | Unknown data type | Internal communication error Contact SEW‑EURODRIVE Service. |
A02.01 | The service is not supported. Invalid service code | |
A02.02 | The service is not supported. Filter not supported | |
A03.00 | Destination not supported | |
A04.00 | Unknown combination of ID/sub and ID/offset | |
A05.00 | Processing error | |
A06.01 | Hardware missing | – |
A06.02 | Parameter lock active | – |
A06.03 | Configuration state required | – |
A06.04 | Initialization in progress | – |
A06.05 | Data Flexibility in progress | – |
A06.06 | Auto setup active | – |
A06.07 | PLC state | – |
A06.08 | Hash value calculation running | – |
A06.09 | Data download in progress | – |
A06.10 | Startup state required | – |
A06.11 | Energy-saving mode active | – |
A06.12 | No parameterization possible when this function is active | For example, scope settings cannot be changed while recording is in progress. |
A06.13 | Invalid assembly state | e.g. for safety options |
A07.01 | Value too great | – |
A07.02 | Value too small | – |
A07.03 | Invalid value | e.g. with enumerations |
A07.04 | Maximum value length exceeded | For example, with data arrays; the maximum length can be queried with ReadLength. |
A08.01 | Read only | Only read access allowed |
A08.02 | Access denied | Current permission level not sufficient for requested service for specified item. |
A08.03 | Access is not possible using this interface | e.g. manual mode is disabled via SBus |
A08.04 | Incompatible parameter set | Cannot run the restore service because the parameter set is not compatible with the device. |
A08.05 | Incompatible option cards | The parameter set requires option cards that are not available in the device. |
A08.06 | Inconsistent parameter set | The restore service not possible due to an inconsistent parameter set. |
A09.01 | Buffer overflow | Maximum buffer length exceeded |
A09.02 | Incorrect granularity | Specified granularity not supported |
A09.03 | ErrorBufferOverflow | The maximum number of ErrorInfo elements was exceeded. |
A65535 | Internal software error | Internal communication error Contact SEW‑EURODRIVE Service. |