Supported transmission modes
The various transmission types can be selected for every process data project (PDO) in the network management (NMT).
The following transmission types are supported for Rx-PDOs:
Rx PDO transmission mode | ||
---|---|---|
Transmission type | Mode | Description |
0 – 240 | Synchronous | The received data are transmitted to the inverter as soon as the next synchronization message is received. |
254, 255 | Asynchronous | The received data are transmitted to the inverter without delay. |
The following transmission types are supported for Tx PDOs:
Tx PDO transmission mode | ||
---|---|---|
Transmission type | Mode | Description |
0 | Acyclic synchronous | Tx PDO is only transmitted if the process data have changed and a SYNC object was received. |
1 – 240 | Cyclic synchronous | Tx PDOs are transmitted synchronously and cyclically. The transmission type indicates the number of the SYNC object required for triggering transmission of the Tx PDO. |
254 | Asynchronous | Tx PDOs are only transmitted when the corresponding Rx PDO has been received. |
255 | Asynchronous | Tx PDOs are always transmitted as soon as the PDO data has changed. |