Table of CANopen-specific objects
CANopen-specific objects | ||||||
---|---|---|---|---|---|---|
Index | Sub index | Function | Access | Type | PDO map | Default value |
1000h | 0 | Device type | RO | Unsigned 32 | N | 0 |
1001h | 0 | Error register | RO | Unsigned 8 | N | 0 |
1002h | 0 | Manufacturer status register | RO | Unsigned 16 | N | 0 |
1005h | 0 | COB-ID Sync | RW | Unsigned 32 | N | 00000080h |
1008h | 0 | Manufacturer device name | RO | String | N | LTPB |
1009h | 0 | Manufacturer hardware version | RO | String | N | x.xx (e.g. 1.00) |
100Ah | 0 | Manufacturer software version | RO | String | N | x.xx (e.g. 1.12) |
100Ch | 0 | Guard time [1 ms] | RW | Unsigned 16 | N | 0 |
100Dh | 0 | Life time factor | RW | Unsigned 8 | N | 0 |
1014h | 0 | COB-ID EMCY | RW | Unsigned 32 | N | 00000080h+Node ID |
1015h | 0 | Inhibit time emergency [100 μs] | RW | Unsigned 16 | N | 0 |
1017h | 0 | Producer heart beat time [1 ms] | RW | Unsigned 16 | N | 0 |
1018h | 0 | Identity object no. of entries | RO | Unsigned 8 | N | 4 |
1 | Vendor ID | RO | Unsigned 32 | N | 0x00000059 | |
2 | Product code | RO | Unsigned 32 | N | Depends on inverter | |
3 | Revision number | RO | Unsigned 32 | N | x.xx (IDL version: 0.33) | |
4 | Serial number | RO | Unsigned 32 | N | e.g. 1234/56/789 Output of the last 9 numbers of the serial number. | |
1200h | 0 | SDO parameter no. of entries | RO | Unsigned 8 | N | 2 |
1 | COB-ID client -> server (Rx) | RO | Unsigned 32 | N | 00000600h+Node ID | |
2 | COB-ID server -> client (Tx) | RO | Unsigned 32 | N | 00000580h+Node ID | |
1400h | 0 | Rx PDO1 comms param no. of entries | RO | Unsigned 8 | N | 2 |
1 | Rx PDO1 COB-ID | RW | Unsigned 32 | N | 00000200h+Node ID | |
2 | Rx PDO1 transmission type | RW | Unsigned 8 | N | 1 | |
1401h | 0 | Rx PDO2 comms param no. of entries | RO | Unsigned 8 | N | 2 |
1 | Rx PDO2 COB-ID | RW | Unsigned 32 | N | 00000300h+Node ID | |
2 | Rx PDO2 transmission type | RW | Unsigned 8 | N | 1 | |
1600h | 0 | Rx PDO1 mapping / no. of entries | RW | Unsigned 8 | N | 4 |
1 | Rx PDO1 1st mapped object | RW | Unsigned 32 | N | 20010010h | |
2 | Rx PDO1 2nd mapped object | RW | Unsigned 32 | N | 20020010h | |
3 | Rx PDO1 3rd mapped object | RW | Unsigned 32 | N | 20030010h | |
4 | Rx PDO1 4th mapped object | RW | Unsigned 32 | N | 20040010h | |
1601h | 0 | Rx PDO2 mapping / no. of entries | RW | Unsigned 8 | N | 4 |
1 | Rx PDO2 1st mapped object | RW | Unsigned 32 | N | 20160010h | |
2 | Rx PDO2 2nd mapped object | RW | Unsigned 32 | N | 20170010h | |
3 | Rx PDO2 3rd mapped object | RW | Unsigned 32 | N | 20150010h | |
4 | Rx PDO2 4th mapped object | RW | Unsigned 32 | N | 00060010h | |
1800h | 0 | Tx PDO1 comms param no. of entries | RO | Unsigned 8 | N | 3 |
1 | Tx PDO1 COB-ID | RW | Unsigned 32 | N | 40000180h+Node ID | |
2 | Tx PDO1 transmission type | RW | Unsigned 8 | N | 1 | |
3 | Tx PDO1 inhibit time [100μs] | RW | Unsigned 16 | N | 0 | |
1801h | 0 | Tx PDO2 comms param no. of entries | RO | Unsigned 8 | N | 3 |
1 | Tx PDO2 COB-ID | RW | Unsigned 32 | N | 40000280h+Node ID | |
2 | Tx PDO2 transmission type | RW | Unsigned 8 | N | 1 | |
3 | Tx PDO2 inhibit time [100μs] | RW | Unsigned 16 | N | 0 | |
1A00h | 0 | Tx PDO1 mapping / no. of entries | RW | Unsigned 8 | N | 4 |
1 | Tx PDO1 1st mapped object | RW | Unsigned 32 | N | 21010010h | |
2 | Tx PDO1 2nd mapped object | RW | Unsigned 32 | N | 21020010h | |
3 | Tx PDO1 3rd mapped object | RW | Unsigned 32 | N | 21030010h | |
4 | Tx PDO1 4th mapped object | RW | Unsigned 32 | N | 21040010h | |
1A01h | 0 | Tx PDO2 mapping / no. of entries | RW | Unsigned 8 | N | 4 |
1 | Tx PDO2 1st mapped object | RW | Unsigned 32 | N | 21180010h | |
2 | Tx PDO2 2nd mapped object | RW | Unsigned 32 | N | 21190010h | |
3 | Tx PDO2 3rd mapped object | RW | Unsigned 32 | N | 211A0010h | |
4 | Tx PDO2 4th mapped object | RW | Unsigned 32 | N | 21160010h |