Description
- The UEA31A SSI combi-box is used to connect 2 SSI distance encoders to the CSA31A safety option. To that end, port X17 of the CSA31A must be connected to port X17 of the UEA31A SSI combi-box. Only the prefabricated connection cable from SEW-EURODRIVE is permissible for this. The length of the connection cable can be configured from 0.5 m to 6 m.
- Part number of the connection cable: 28128907
- The combi-box is designed with IP20 degree of protection and can be installed in the control cabinet on a mounting rail.
- Part number of the UEA31A SSI combi-box: 28269667
[1]
X65: Connection of the external DC 24 V encoder supply voltage
[2]
X17: Connection to X17 of the CSA31A safety option
[3]
X18: Encoder 2 connection
[4]
X19: Encoder 3 connection
- An external DC 24 V encoder supply voltage can be connected to X65 if the current consumption of the two SSI encoders exceeds 500 mA in total.