Terminal assignment X18/X19

  • Prefabricated connection cable for connecting an external distance encoder to X18 and X19:
    • Refer to the product manual for more information on connecting a distance encoder from SEW-EURODRIVE.
    • A prefabricated connection cable with open end and conductor end sleeves (part number: 18182240) is available for connecting external distance encoders.

Terminal

Pin

Signal

X18, X19

1

n. c.

2

n. c.

3

Clock+

4

Data+

5

n. c.

6

n. c.

7

n. c.

8

GND

9

n. c.

10

n. c.

11

Clock-

12

Data-

13

24 V

14

n. c.

15

12 V