Characteristic safety values of MOVISAFE® CSA31A
| Characteristic values according to | |
---|---|---|
EN 62061/EN 61800-5-2 | EN ISO 13849-1 | |
Tested safety class/standard basis | SIL 3 | PL e |
Probability of dangerous failure per hour (PFHD value) | 8.5 × 10-9 1/h | |
Mission time/service life | 20 years, after which the component must be replaced with a new one. | |
Proof test interval | 20 years | - |
Safe state | Value "0" for all safe F-DO process values (output disabled). | |
Safety sub-function | SS1, SS2, SOS, SLS, SSM, SSR, SDI, SLI, SLA, SCA, SLP |
With the following encoder combinations, the following maximum performance levels (PL) can be achieved.
- 1-encoder concept – FS motor encoder
Encoder combination | Maximum performance level (PL) that can be achieved |
---|---|
All permitted FS motor encoders | PL d |
- Double-encoder concept
Encoder combination | Maximum performance level (PL) that can be achieved | |
---|---|---|
FS motor encoderOnly the sin/cos signals are evaluated for safety reasons. | sin/cos | PL eFor speed and relative position. |
FS motor encoderOnly the sin/cos signals are evaluated for safety reasons. | SSI | |
sin/cos | SSI | PL d |
sin/cos | sin/cos | |
EI7C FS | SSI | |
HIPERFACE® | SSI | |
HIPERFACE® | sin/cos | |
SSI | SSI | PL d |
- 1-encoder concept – FS distance encoder
Encoder combination | Maximum performance level (PL) that can be achieved | |
---|---|---|
SSI | SSI | PL eFor speed and absolute position. |