Status display
Error/status
Symbol | State | Meaning |
|---|---|---|
| Connection error | No connection to the inverter. |
| Fault | The inverter signals a device fault. |
| Warning | The inverter signals a device warning. |
| Emergency mode active | Emergency mode MOVISAFE® CS.. A is |
State of the output stage and device status
The current device status of the inverter is displayed next to the symbol for the output stage state. If a device fault is present, the fault number is displayed instead.
Symbol | State | Meaning |
|---|---|---|
| Not ready | The inverter is in "Not ready" state. |
| Ready, output stage | The inverter is in "Ready" state. The output stage is not enabled. |
| Ready, output stage | The inverter is in "Ready" state. The output stage is enabled. |
Examples of the device status:
- "02" means "Function Control Block (FCB) 02 Stop standard".
- "C2" means "STO active".
For detailed information on the current device status, refer to the menu Diagnostics > Device status.
Example of a device fault:
- "11.21" means "Heat sink overtemperature error".
For detailed information on the current device fault, refer to the menu Diagnostics > Fault status.






