Key to the mechanical project planning procedures
Formula symbol | Unit | Description | Source |
|---|---|---|---|
aBmax | m × s-2 | Maximum typical deceleration when braking |
|
d0 | mm | Diameter of the output shaft transmission element | Application |
cdf | % | Relative cyclic duration factor | Motor project planning |
fout | – | Application factor for checking the brake functions "Hold" and "Brake" | |
fBrake, output | – | Design-dependent output factor | |
fMmax | – | Transmission element factor, braking torque, determination in relation to the used load range for braking work | |
fMmin | – | Braking torque reduction factor, determination in relation to the used load range for braking work | |
fNotaus | – | Factor for determining MaNotaus depending on the gear unit | |
FR,Brems | N | Resulting gear unit load due to the radial load generated |
|
FRa | N | Permitted overhung load on the output end for Mamax. Applies when the point of force application is at the center of the shaft end, or at the face end in the case of hollow shafts# | Product documentation |
FRaNotaus | N | Maximum permitted emergency off overhung load of the output shaft in combination with brake/BE.. safety brake. Applies when the point of force application is at the center of the shaft end, or at the face end in the case of hollow shafts. |
|
FRP | N | Emergency off lateral force | |
fV | – | Wear factor; determined based on the applied load range for braking work | |
fZ | – | Transmission element factor for the overhung load | Product documentation |
i | – | Gear unit ratio | Product documentation |
JM | kgm² | Mass moment of inertia of the motor (incl. mount-on components), based on the motor shaft | Product documentation |
JG | kgm² | Mass moment of inertia of the gear unit, based on the motor shaft | Product documentation |
JL | kgm² | Mass moment of inertia of the application, based on the motor shaft | Application |
KJ | – | Factor for external mass moment of inertia | Product documentation |
KM | – | Factor for load torque | Product documentation |
KP | – | Factor for static power and relative cyclic duration factor | Product documentation |
LB | h | Brake service life |
|
Mamax | Nm | Limit value of the gear unit load capacity: maximum permitted output torque | Product documentation |
MaNotaus | Nm | Limit value of the gear unit load capacity: maximum permitted emergency stop torque in combination with BE.. brake/safety brake | Product documentation |
MB | Nm | Nominal braking torque for the BE.. brake/safety brake. | Product documentation |
Mbrake, output | Nm | Resulting gear unit load from the braking torque, based on gear unit output shaft | Product documentation |
ML | Nm | Static load torque at the motor shaft. • Horizontal + vertical upward: The efficiency of the application and the gear unit are taken into account as unfavorable factors. • Vertical downwards: The efficiency of the application and the gear unit are taken into account as favorable factors. |
|
ML,a | Nm | Static load torque value at the output shaft, efficiency not considered | Application |
Mn | Nm | Nominal motor torque | Product documentation |
MP | Nm | Emergency off torque | |
NB1 | – | Number of cycles until brake maintenance in working brake operation |
|
NB2 | – | Number of permitted emergency-stop braking operations until brake maintenance |
|
NB2max | – | Number of permitted emergency stop braking operations until end of service life | |
nBrake | min-1 | For testing the relevant, real brake application speed |
|
nD | min-1 | Change in motor speed until brake application |
|
nm | min-1 | Relevant speed of the application referenced to the motor shaft | Application |
nmax,0 | min-1 | Maximum permitted operating speed of the brakemotor | |
nmax,1 | min-1 | Maximum permitted speed for brake application depending on application | |
nNothalt | min-1 | Real emergency stop speed relevant for check |
|
ηG | – | Gear unit efficiency | Product documentation |
ηG' | – | Back-driving gear unit efficiency (for gear units with ηG < 90%) |
|
ηL | – | Efficiency of the application | Application |
PN | kW | Nominal power | Product documentation |
Pstat | kW | Static power | Motor project planning |
sAmax | m | Maximum typical stopping distance | |
sBmax | m | Maximum typical braking distance | |
t2 | s | Brake application time. Depending on the brake connection type, use t2,I or t2,II. | |
t2,I | s | Brake application time for cut-off in the AC circuit (AC shutdown) | |
t2,II | s | Brake application time for cut-off in the DC and AC circuit (AC/DC shutdown) as well as for DC-side disconnection (DC shutdown) | |
tBmax | s | Maximum typical braking time |
|
tBmin | s | Minimum typical braking time |
|
tSignal | s | System signal propagation time | Application |
tcycle | s | Cycle time | Application |
vL | m × s-1 | Relevant speed of the load or application at the point in time when the emergency stop is requested | Application |
vBrake | m × s-1 | Real speed of the load or application when the service braking operation begins |
|
vNothalt | m × s-1 | Real speed of the load or application when the emergency stop begins |
|
W1 | J | Maximum occurring braking work during emergency stop |
|
Wtot | J | Total braking work from all braking operations within the travel cycle |
|
Winsp | J | Permitted work until brake inspection | |
Wmax | J | Maximum braking work Wn from all braking operations (in cycles n = 1, 2, 3, ..., n) |
|
Wn | J | Occurring braking work in normal braking operations (in cycles n = 1, 2, 3, … , n) |
|
Wper,n | J | Maximum permitted braking work for emergency stop depending on the emergency stop speed | |
Wper,Z | J | Permitted braking work depending on the number of braking operations per hour | Permitted braking work for service braking operations Wper,Z |
XB | – | Repeat accuracy of the braking and stopping distance in line operation | Load range-dependent calculation coefficients fv, fMmin, fMmax |
Z | h-1 | Required cycle switching frequency | Application |
Z0 | h-1 | No-load starting frequency of the motor | Product documentation |
ZB0 | h-1 | Maximum permitted no-load starting frequency of the brake (without considering the motor) | |
ZB1max | h-1 | Maximum permitted emergency stop frequency of the brake in the selected load range | |
ZM | h-1 | Permitted switching frequency of the motor |
|
ZM,n | h-1 | Permitted switching frequencies of the individual acceleration phases |
|
ZM,cycle,per | h-1 | Permitted cycle switching frequency |
|