Permitted braking work until maintenance
When using a safety brake, the braking work until maintenance is reduced according to the following table.
Brake | Braking work until maintenance Winsp in 106 J | ||||
|---|---|---|---|---|---|
| FS code | ||||
– | FS04, FS07 | FS02 | FS11 | ||
Standard design | Brake in combination with safety encoder | Safety brake | Safety brake in combination with safety encoder | ||
BE.. | BE02 | 15 | – | – | – |
BE03 | 200 | 200 | 200 | 200 | |
BE05 | 120 | 120 | 120 | 120 | |
BE1 | 120 | 120 | 120 | 120 | |
BE2 | 180 | 180 | 180 | 180 | |
BE5 | 390 | 390 | 270 | 270 | |
BE11 | 640 | 640 | 285 | 285 | |
BE20 | 1000 | 1000 | 445 | 445 | |
BE30 | 1500 | 1500 | 670 | 670 | |
BE32 | 1500 | 1500 | 670 | 670 | |
BE60 | 2500 | 2500 | – | – | |
BE62 | 2500 | 2500 | – | – | |
BE120 | 390 | 390 | – | – | |
BE122 | 300 | 300 | – | – | |
BE.H | BE1H | 25 | 25 | – | – |
BE2H | 35 | 35 | – | – | |