Permitted braking work for service braking operations Wper,Z

Note that service braking operations for the BE.. safety brake and BE.H brake are not permitted.

The following table contains references to the permitted braking work for service braking operations Wzul,Z. Depending on the reference speed, the permitted braking work is shown in a diagram for all brake sizes together.

Load range

Reference speed

min-1

Application

Area

S

1000

Braking operation from operating speed
with 6 motor poles, 50 Hz operation

 

S

1200

Braking operation from operating speed
with 6 motor poles, 60 Hz operation

 

S

1500

Braking operation from operating speed
with 4 motor poles, 50 Hz operation

 

S

1800

Braking operation from operating speed
with 4 motor poles, 60 Hz operation

 

S

3000

Braking operation from operating speed
with 2 motor poles, 50 Hz operation

 

S

3600

Braking operation from operating speed
with 2 motor poles, 60 Hz operation

 

R

1500

Braking operation from operating speed
with 4 motor poles, 50 Hz operation

 

R

1800

Braking operation from operating speed
with 4 motor poles, 60 Hz operation

 

No standalone limit values are defined for braking operations of motors with ≥ 8 poles in load range S (50 Hz or 60 Hz). In this case, use the chart of the 1000 min-1 reference speed for load range S.