Control functions
Parameter | Index | Possible values | Meaning |
|---|---|---|---|
Speed monitoring DT1 activation | 8550.001 | 0hex | Off |
1hex | Motor mode | ||
2hex | Generator mode | ||
3hex | Motor/generator mode | ||
Speed monitoring DT1 delay time | 8550.002 | 1000dec | 1000 ms (MOVITRAC® basic: 2000 ms) |
Speed monitoring DT2 activation | 8551.001 | 0hex | Off |
1hex | Motor mode | ||
2hex | Generator mode | ||
3hex | Motor/generator mode | ||
Speed monitoring DT2 delay time | 8551.002 | 1000dec | 1000 ms |